Instrument Manifold Systems
Instrument, Direct, and Remote-Mount Manifolds and Modular Systems
We carry Swagelok's 2-, 3-, and 5-valve instrument manifolds. If you're working with static pressure or liquid level applications, you probably want our 2-valve manifolds. For differential pressure applications, it's likely a 3- or 5-valve you need. All feature a horizontal body design in a one piece construction. Download this catalogue for details on V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds and related offerings.
Instant Download
Swagelok Gas Distribution Program
Gas distribution systems work to deliver gases from a high-pressure source to the facility at the pressure and flow rate required by each application. Most often built around one or a series of pressure regulation steps, gas distribution systems may have four typical subsystems: Source Inlet Connection, Primary Gas Pressure Control, Point-of-Use, and Automatic Changeover.
Swagelok's Gas Distribution Program is designed to help reduce costs by avoiding leakage and unplanned maintenance, increase uptime and improve process accuracy and repeatability, ensure the safety and well-being of system operators and others, and focus your time and resources where they are needed most.
About Swagelok Edmonton
Edmonton Valve & Fitting is an authorized Swagelok Sales and Service Centre serving parts of Canada. We serve northern and central Alberta, the Lloydminster area, the Yukon Territory, the Northwest Territories, and Nunavut. We have three locations: Edmonton, Drayton Valley, and Fort McMurray. Tel: 780-437-0640.